Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ821-20-R-140
Part #:NH8210161.00
Catalog #:NH-BMQ821-20-R-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.875 | H-Tap size: | 5/16 - 18 UNC in |
| LQ: | 4.46 in | A: | 2.5 |
| C: | 6 in | G: | 0.94 |
| AJ: | 5.88 | K: | 1.63 in |
| J: | 3.25 in | RQ: | 4.06 in |
| BD: | 6.5 | B: | 4.5 |
| AK: | 4.5 | O: | 2.66 in |
| N: | 4.34 | BF: | 0.41 |
| BE: | 0.38 in | TAP Depth: | 0.63 in |
| D: | 2.31 | F: | 1.88 |
| Center Distance (in): | 2.06 in | I: | 3.61 in |
Technical Specifications
| Input Style: | C-Face Quill | Ratio: | 20:1 |
| Output Key: | 3/16 X 1.50 | Thrust Rating - output shaft: | 1144 |
| Input Bore (C Face): | 0.875 | Overhung Load: | 1,175 |
| Frame Size: | 140TC | Output Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | BMQ821 | Series Code: | NH |
| Output RPM: | 87 | No. of Gear Reductions: | Single |
| Input HP: | 1.584 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Center Distance (in): | 2.06 | Service Factor: | 1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Orientation: | R |
| Input RPM: | 1,750 | Series Style: | NH-BMQ-R |
| Motor Frame Size: | 140 | Output Shaft Assembly Code: | R |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Output HP: | 1.338 | Gear Type: | Worm |
| Output Style: | R | Input HP @ 1750 RPM: | 1.584 |
| Input Diameter (in): | 0.875 in | Reducer Style: | Worm - Right Angle |
| Ratio Range: | 20:1 | Assembly: | BMQ-R |
| Mounting Style: | Base | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 964 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 775 lb |
General Specifications
| UPC: | 690310062623 | Weight: | 25.00 LB |

