Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ821-60-L-48
Part #:NH8210226.00
Catalog #:NH-BMQ821-60-L-48
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 3.75 |
| RQ: | 4.06 in | TAP Depth: | 0.63 in |
| G: | 0.94 | A: | 2.5 |
| C: | 6 in | Center Distance (in): | 2.06 in |
| BD: | 4.36 | N: | 4.34 |
| J: | 3.25 in | LQ: | 4.46 in |
| H-Tap size: | 5/16 - 18 UNC in | AK: | 3 |
| BF: | 0.28 | F: | 1.88 |
| B: | 4.5 | O: | 2.66 in |
| D: | 2.31 | I: | 3.61 in |
| K: | 1.63 in | T: | 0.875 |
Technical Specifications
| Output RPM: | 29 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1144 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.674 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Series Style: | NH-BMQ-L |
| Product Type: | Right Angle | Output HP: | 0.435 |
| Center Distance (in): | 2.06 | Input Bore (C Face): | 0.5 |
| Input Diameter (in): | 0.5 in | Service Factor: | 1 |
| Output Style: | L | Input HP: | 0.674 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 X 1.50 | Series Code: | NH |
| Assembly: | BMQ-L | Output Diameter (in): | 0.875 in |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Output Shaft Orientation: | L | Output Shaft Assembly Code: | L |
| Overhung Load: | 1,415 | Motor Frame Size: | 48 |
| Frame Size: | 48CZ | Model Code: | BMQ821 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Mounting Style: | Base |
| Input Keyway (C Face): | 1/8 x 1/16 | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 775 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 940 in/lbs |
General Specifications
| UPC: | 690310062760 | Weight: | 25.00 LB |

