Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-H821-5-H1-23
Part #:NH8210501.23
Catalog #:NH-H821-5-H1-23
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.5 | D: | 2.31 |
| AG: | 4.65 | G: | 1.82 |
| AB: | 3.69 | H: | 0.53 in |
| AE2: | 0.85 | V: | 1.94 in |
| AF: | 0.19 | I: | 3.61 in |
| T: | 1.4375 | M: | 1.76 |
| LL: | 2.12 in | U: | 0.625 in |
| Center Distance (in): | 2.06 in | AA: | 8 |
| AD: | 3.57 | AE1: | 0.3 |
| L: | 4.82 in | P: | 1.38 in |
Technical Specifications
| Model Code: | H821 | Input HP @ 1750 RPM: | 3.653 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | H1 |
| Output Style: | H1 | Reducer: | Worm - Right Angle |
| Mounting Style: | Shaft Mount | Output HP: | 3.41 |
| Output Diameter (in): | 1.4375 in | Input HP: | 3.653 |
| Service Factor: | 1 | Output RPM: | 350 |
| Series Style: | NH-H-H1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | H-H1 |
| Center Distance (in): | 2.06 | Series Code: | NH |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Gear Type: | Worm | Thrust Rating - output shaft: | 735 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.38 in | Ratio: | 5:1 |
| Input Diameter (in): | 0.625 in | Reducer Style: | Worm - Right Angle |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Orientation: | H1 |
| Bore Code: | 23 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 614 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 775 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310062852 | Weight: | 22.00 LB |

