Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-H821-30-H1-23
Part #:NH8210507.23
Catalog #:NH-H821-30-H1-23
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.3 | M: | 1.76 |
| L: | 4.82 in | AD: | 3.57 |
| G: | 1.82 | B: | 4.5 |
| Center Distance (in): | 2.06 in | T: | 1.4375 |
| P: | 1.38 in | H: | 0.53 in |
| U: | 0.625 in | AB: | 3.69 |
| V: | 1.94 in | LL: | 2.12 in |
| AF: | 0.19 | I: | 3.61 in |
| AE2: | 0.85 | D: | 2.31 |
| AA: | 8 | AG: | 4.65 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Orientation: | H1 |
| Output Diameter (in): | 1.4375 in | Model Code: | H821 |
| Bore Code: | 23 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Assembly: | H-H1 | Product Type: | Right Angle |
| Reducer Style: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Style: | Solid Shaft | Output HP: | 0.896 |
| Thrust Rating - output shaft: | 1144 | Mounting Style: | Shaft Mount |
| Series Code: | NH | Output RPM: | 58 |
| Input HP: | 1.129 | Ratio Range: | 30:1 |
| Output Style: | H1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.129 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.38 in | Series Style: | NH-H-H1 |
| Center Distance (in): | 2.06 | Output Key: | 3/8 X 3.00 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 775 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 968 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310063002 | Weight: | 22.00 LB |

