Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-H821-40-H1-23
Part #:NH8210508.23
Catalog #:NH-H821-40-H1-23
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | U: | 0.625 in |
| AE1: | 0.3 | L: | 4.82 in |
| B: | 4.5 | I: | 3.61 in |
| Center Distance (in): | 2.06 in | AD: | 3.57 |
| T: | 1.4375 | P: | 1.38 in |
| D: | 2.31 | V: | 1.94 in |
| AF: | 0.19 | AA: | 8 |
| AB: | 3.69 | AE2: | 0.85 |
| M: | 1.76 | LL: | 2.12 in |
| G: | 1.82 | H: | 0.53 in |
Technical Specifications
| Output HP: | 0.674 | Mounting Style: | Shaft Mount |
| Model Code: | H821 | Input Diameter (in): | 0.625 in |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| No. of Gear Reductions: | Single | Output RPM: | 43 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Bore Code: | 23 |
| Output Shaft Assembly Code: | H1 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.4375 in | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.38 in | Input HP: | 0.916 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.916 | Output Style: | H1 |
| Assembly: | H-H1 | Center Distance (in): | 2.06 |
| Ratio Range: | 40:1 | Series Style: | NH-H-H1 |
| Reducer Style: | Worm - Right Angle | Series Code: | NH |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Output Shaft Orientation: | H1 | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 775 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310063026 | Weight: | 22.00 LB |

