Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM821-40-H1-56-16
Part #:NH8210520.16
Catalog #:NH-HM821-40-H1-56-16
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | B: | 4.5 |
| AE1: | 0.3 | Center Distance (in): | 2.06 in |
| BF: | 0.41 | BD: | 6.5 |
| V: | 1.94 in | AK: | 4.5 |
| I: | 3.61 in | AG: | 4.65 |
| LM: | 7.07 | D: | 2.31 |
| L: | 4.82 in | AJ: | 5.88 |
| AE2: | 0.85 | BE: | 0.38 in |
| G: | 1.82 | T: | 1 |
| P: | 1.38 in | LL: | 2.12 in |
| AF: | 0.19 | U: | 0.625 in |
| H: | 0.53 in | AA: | 8 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output HP: | 0.674 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Input HP: | 0.916 | Series Style: | NH-HM-H1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Bore Code: | 16 |
| Reducer Style: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Mounting Style: | Shaft Mount | Reducer: | Worm - Right Angle |
| Assembly: | HM-H1 | Thrust Rating - output shaft: | 1144 |
| Center Distance (in): | 2.06 | Output RPM: | 43 |
| Product Type: | Right Angle | Output Shaft Orientation: | H1 |
| Ratio Range: | 40:1 | Model Code: | HM821 |
| Ratio: | 40:1 | Output Style: | H1 |
| Input Keyway: | 3/16 X1.38 in | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 0.916 | Frame Size: | 56C |
| Series Code: | NH | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 775 lb |
General Specifications
| UPC: | 690310063378 | Weight: | 26.00 LB |

