Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM821-5-H1-140-23
Part #:NH8210525.23
Catalog #:NH-HM821-5-H1-140-23
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | T: | 1.438 |
| AK: | 4.5 | I: | 3.61 in |
| H: | 0.53 in | AE2: | 0.85 |
| P: | 1.38 in | AB: | 3.69 |
| Center Distance (in): | 2.06 in | BD: | 6.5 |
| AE1: | 0.3 | V: | 1.94 in |
| AJ: | 5.88 | B: | 4.5 |
| AG: | 4.65 | BF: | 0.41 |
| U: | 0.625 in | BE: | 0.38 in |
| G: | 1.82 | LM: | 7.07 |
| AF: | 0.19 | D: | 2.31 |
| AA: | 8 | LL: | 2.12 in |
Technical Specifications
| Bore Code: | 23 | Output Style: | H1 |
| Input Keyway: | 3/16 X1.38 in | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | NH |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Assembly: | HM-H1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP: | 3.653 | Input Diameter (in): | 0.625 in |
| Output Shaft Orientation: | H1 | Input Bore (C Face): | 0.875 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.06 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Mounting Style: | Shaft Mount | Series Style: | NH-HM-H1 |
| Product Type: | Right Angle | Model Code: | HM821 |
| Frame Size: | 140TC | Output RPM: | 350 |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 735 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.653 | Shaft Seal Material: | Viton |
| Output HP: | 3.41 | Output Key: | 3/8 X 3.00 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 775 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 614 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310063521 | Weight: | 26.00 LB |

