Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM821-15-H1-140-23
Part #:NH8210528.23
Catalog #:NH-HM821-15-H1-140-23
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | H: | 0.53 in |
| AB: | 3.69 | L: | 4.82 in |
| AE1: | 0.3 | U: | 0.625 in |
| LM: | 7.07 | AA: | 8 |
| LL: | 2.12 in | AE2: | 0.85 |
| AF: | 0.19 | AG: | 4.65 |
| T: | 1.438 | P: | 1.38 in |
| BD: | 6.5 | I: | 3.61 in |
| Center Distance (in): | 2.06 in | V: | 1.94 in |
| AJ: | 5.88 | AK: | 4.5 |
| B: | 4.5 | D: | 2.31 |
| BE: | 0.38 in | BF: | 0.41 |
Technical Specifications
| Output RPM: | 116 | Input HP: | 1.887 |
| Reducer Style: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Input Style: | Flexible Coupling Input | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 2.06 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | NH | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.887 | Input RPM: | 1,750 |
| Output HP: | 1.661 | Input Keyway: | 3/16 X1.38 in |
| Output Style: | H1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Model Code: | HM821 | Service Factor: | 1 |
| Output Shaft Orientation: | H1 | Thrust Rating - output shaft: | 1099 |
| Input Diameter (in): | 0.625 in | Mounting Style: | Shaft Mount |
| Series Style: | NH-HM-H1 | Bore Code: | 23 |
| Product Type: | Right Angle | Assembly: | HM-H1 |
| Output Diameter (in): | 1.438 in | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Motor Frame Size: | 140TC | Ratio Range: | 15:1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 775 lb | Output Torque Rating (in-lb): | 897 in/lbs |
General Specifications
| UPC: | 690310063606 | Weight: | 26.00 LB |

