Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ821-20-H1-56-18
Part #:NH8210541.18
Catalog #:NH-HMQ821-20-H1-56-18
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | BD: | 6.5 |
| V: | 1.94 in | I: | 3.61 in |
| LQ: | 4.46 in | RQ: | 4.06 in |
| BF: | 0.41 | BE: | 0.38 in |
| D: | 2.31 | G: | 1.82 |
| AG: | 4.65 | Center Distance (in): | 2.06 in |
| AE2: | 0.85 | AF: | 0.19 |
| AK: | 4.5 | H: | 0.53 in |
| B: | 4.5 | AJ: | 5.88 |
| AB: | 3.69 | T: | 1.125 |
| P: | 1.38 in | LL: | 2.12 in |
Technical Specifications
| Ratio: | 20:1 | Output Style: | H1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Model Code: | HMQ821 |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Bore Code: | 18 |
| Center Distance (in): | 2.06 | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.584 |
| Reducer Style: | Worm - Right Angle | Series Code: | NH |
| Input HP: | 1.584 | Motor Frame Size: | 56 |
| Output RPM: | 87 | Output HP: | 1.338 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Assembly: | HMQ-H1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.125 in |
| Output Shaft Orientation: | H1 | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mount | Thrust Rating - output shaft: | 1144 |
| Series Style: | NH-HMQ-H1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Reduction: | Single |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 775 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 964 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310063842 | Weight: | 26.00 LB |

