Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ821-20-H1-56-20
Part #:NH8210541.20
Catalog #:NH-HMQ821-20-H1-56-20
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | AJ: | 5.88 |
| P: | 1.38 in | AG: | 4.65 |
| LQ: | 4.46 in | T: | 1.25 |
| AK: | 4.5 | AA: | 8 |
| AF: | 0.19 | I: | 3.61 in |
| Center Distance (in): | 2.06 in | BE: | 0.38 in |
| V: | 1.94 in | B: | 4.5 |
| AE2: | 0.85 | LL: | 2.12 in |
| H: | 0.53 in | BF: | 0.41 |
| G: | 1.82 | D: | 2.31 |
| RQ: | 4.06 in | AB: | 3.69 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Motor Frame Size: | 56 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 2.06 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.584 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Output Shaft Orientation: | H1 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Model Code: | HMQ821 | Shaft Seal Material: | Viton |
| Mounting Style: | Shaft Mount | Service Factor: | 1 |
| Output RPM: | 87 | Thrust Rating - output shaft: | 1144 |
| Output Style: | H1 | Reducer Style: | Worm - Right Angle |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP: | 1.584 | Ratio: | 20:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | NH |
| Bore Code: | 20 | Output Shaft Assembly Code: | H1 |
| Frame Size: | 56C | Series Style: | NH-HMQ-H1 |
| Output Key: | 1/4 X 2.50 | Output HP: | 1.338 |
| Ratio Range: | 20:1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 775 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 964 in/lbs |
General Specifications
| UPC: | 690310063866 | Weight: | 26.00 LB |

