Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ821-20-H1-56-23
Part #:NH8210541.23
Catalog #:NH-HMQ821-20-H1-56-23
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | P: | 1.38 in |
| B: | 4.5 | LQ: | 4.46 in |
| I: | 3.61 in | V: | 1.94 in |
| BD: | 6.5 | AE2: | 0.85 |
| LL: | 2.12 in | AB: | 3.69 |
| H: | 0.53 in | G: | 1.82 |
| AA: | 8 | T: | 1.438 |
| BE: | 0.38 in | AF: | 0.19 |
| Center Distance (in): | 2.06 in | AG: | 4.65 |
| BF: | 0.41 | AJ: | 5.88 |
| RQ: | 4.06 in | AK: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Model Code: | HMQ821 | Input HP @ 1750 RPM: | 1.584 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Series Style: | NH-HMQ-H1 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output HP: | 1.338 | Frame Size: | 56C |
| Thrust Rating - output shaft: | 1144 | Input HP: | 1.584 |
| Motor Frame Size: | 56 | Reducer Style: | Worm - Right Angle |
| Output RPM: | 87 | Gear Type: | Worm |
| Output Style: | H1 | Center Distance (in): | 2.06 |
| Mounting Style: | Shaft Mount | Input Bore (C Face): | 0.625 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Orientation: | H1 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | H1 | Series Code: | NH |
| Assembly: | HMQ-H1 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Output Key: | 3/8 X 3.00 | Reduction: | Single |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 775 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 964 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310063873 | Weight: | 26.00 LB |

