Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ821-20-H1-140-23
Part #:NH8210553.23
Catalog #:NH-HMQ821-20-H1-140-23
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | LQ: | 4.46 in |
| H: | 0.53 in | D: | 2.31 |
| AJ: | 5.88 | Center Distance (in): | 2.06 in |
| AK: | 4.5 | I: | 3.61 in |
| AE2: | 0.85 | BE: | 0.38 in |
| P: | 1.38 in | AA: | 8 |
| BF: | 0.41 | AB: | 3.69 |
| V: | 1.94 in | T: | 1.438 |
| B: | 4.5 | AF: | 0.19 |
| LL: | 2.12 in | RQ: | 4.06 in |
| BD: | 6.5 | AG: | 4.65 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Input HP: | 1.584 |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Model Code: | HMQ821 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | H1 |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Orientation: | H1 | Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.584 | Shaft Seal Material: | Viton |
| Series Style: | NH-HMQ-H1 | Motor Frame Size: | 140 |
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 2.06 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output HP: | 1.338 |
| Input Diameter (in): | 0.875 in | Output RPM: | 87 |
| Reducer: | Worm - Right Angle | Output Style: | H1 |
| Thrust Rating - output shaft: | 1144 | Series Code: | NH |
| Ratio Range: | 20:1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 775 lb | Output Torque Rating (in-lb): | 964 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310064443 | Weight: | 26.00 LB |

