Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ821-30-H1-140-23
Part #:NH8210555.23
Catalog #:NH-HMQ821-30-H1-140-23
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AF: | 0.19 |
| H: | 0.53 in | Center Distance (in): | 2.06 in |
| AB: | 3.69 | AJ: | 5.88 |
| AA: | 8 | LQ: | 4.46 in |
| V: | 1.94 in | I: | 3.61 in |
| BD: | 6.5 | D: | 2.31 |
| T: | 1.438 | B: | 4.5 |
| P: | 1.38 in | LL: | 2.12 in |
| G: | 1.82 | AG: | 4.65 |
| RQ: | 4.06 in | BE: | 0.38 in |
| AE2: | 0.85 | BF: | 0.41 |
Technical Specifications
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP @ 1750 RPM: | 1.129 |
| Output Key: | 3/8 X 3.00 | Frame Size: | 140TC |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Mounting Style: | Shaft Mount | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 2.06 | Reducer Style: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Input HP: | 1.129 |
| Input Diameter (in): | 0.875 in | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Style: | H1 |
| Assembly: | HMQ-H1 | Ratio: | 30:1 |
| Series Code: | NH | Output Shaft Orientation: | H1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1144 |
| Model Code: | HMQ821 | Output HP: | 0.896 |
| Series Style: | NH-HMQ-H1 | Shaft Seal Material: | Viton |
| Output RPM: | 58 | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 775 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 968 in/lbs |
General Specifications
| UPC: | 690310064511 | Weight: | 26.00 LB |

