Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-FMQ821-100-RR-56
Part #:NH8215047.00
Catalog #:NH-FMQ821-100-RR-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | BE: | 0.38 in |
| N: | 4.34 | RQ: | 4.06 in |
| I: | 3.61 in | T: | 0.875 |
| X: | 6.25 in | B: | 4.5 |
| D: | 2.31 | AK: | 4.5 |
| Center Distance (in): | 2.06 in | O*: | 2.45 in |
| Y: | 5.56 in | BF: | 0.41 |
| C: | 6 in | BD: | 6.5 |
| AJ: | 5.88 | A: | 2.5 |
Technical Specifications
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Input HP: | 0.217 | Reducer Style: | Worm - Right Angle |
| Assembly: | FMQ | Output RPM: | 17 |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Frame Size: | 56C | Output HP: | 0.122 |
| Keyway: | 3/16 X 3/32 | Input RPM: | 1,750 |
| Overhung Load: | 775 | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | RR | Product Type: | Right Angle |
| Series Style: | NH-FMQ-RR | Output Shaft Assembly Code: | RR |
| Input Bore (C Face): | 0.625 | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Output Style: | RR |
| Input Quill Diameter (in): | 0.625 in | Ratio Range: | 100:1 to 250:1 |
| Model Code: | FMQ821 | Output Diameter (in): | 0.875 in |
| Service Factor: | 1 | Mounting Style: | Flange Mounted Output Shaft |
| Center Distance (in): | 2.06 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reduction: | Single | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 439 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 28.00 LB |

