Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B824-10-L
Part #:NH8240003.00
Catalog #:NH-B824-10-L
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.88 | J: | 4 in |
| B: | 5.25 | L: | 5.51 in |
| F: | 2.13 | U: | 0.75 in |
| C: | 6.88 in | O*: | 2.69 in |
| T: | 1 | M: | 2.38 |
| K: | 2 in | Center Distance (in): | 2.38 in |
| I: | 3.77 in | O: | 2.91 in |
| G: | 1.06 | D: | 2.69 |
| H-Tap size: | 3/8 - 16 UNC in | TAP Depth: | 0.69 in |
| A: | 2.94 |
Technical Specifications
| Output RPM: | 175 | Input Style: | Solid Shaft |
| Reducer Style: | Worm - Right Angle | Output HP: | 3.253 |
| Input RPM: | 1,750 | Assembly: | B-L |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Output Shaft Orientation: | L | Overhung Load: | 1,300 |
| Output Key: | 1/4 X 1.75 | Input HP: | 3.564 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Style: | NH-B-L |
| Model Code: | B824 | Input HP @ 1750 RPM: | 3.564 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1820 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.63 in |
| Gear Type: | Worm | Series Code: | NH |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | L |
| Product Type: | Right Angle | Center Distance (in): | 2.38 |
| Output Style: | L | No. of Gear Reductions: | Single |
| Mounting Style: | Base | Output Diameter (in): | 1.000 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1172 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,300 lb |
General Specifications
| UPC: | 690310064696 | Weight: | 34.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

