Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B824-15-R
Part #:NH8240016.00
Catalog #:NH-B824-15-R
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | A: | 2.94 |
| H-Tap size: | 3/8 - 16 UNC in | U: | 0.75 in |
| N: | 4.88 | T: | 1 |
| C: | 6.88 in | Center Distance (in): | 2.38 in |
| F: | 2.13 | O: | 2.91 in |
| D: | 2.69 | B: | 5.25 |
| G: | 1.06 | L: | 5.51 in |
| TAP Depth: | 0.69 in | K: | 2 in |
| J: | 4 in | M: | 2.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 2.765 | Input HP: | 2.765 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output HP: | 2.439 | Output Style: | R |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Center Distance (in): | 2.38 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Assembly: | B-R | Input Keyway: | 3/16 X 1.63 in |
| Series Code: | NH | Output RPM: | 116.7 |
| Thrust Rating - output shaft: | 2091 | Series Style: | NH-B-R |
| Output Shaft Orientation: | R | Model Code: | B824 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load: | 1,770 | Output Shaft Assembly Code: | R |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Key: | 1/4 x 1.75 |
| Input Diameter (in): | 0.75 in | Mounting Style: | Base |
| Input Style: | Solid Shaft | Ratio Range: | 15:1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1318 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,300 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310064818 | Weight: | 34.00 LB |

