Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM824-15-L-56
Part #:NH8240040.00
Catalog #:NH-BM824-15-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | Center Distance (in): | 2.38 in |
| A: | 2.94 | F: | 2.13 |
| N: | 4.88 | O: | 2.91 in |
| D: | 2.69 | H-Tap size: | 3/8 - 16 UNC in |
| U: | 0.75 in | I: | 3.77 in |
| AK: | 4.5 | J: | 4 in |
| K: | 2 in | BF: | 0.41 |
| AJ: | 5.88 | B: | 5.25 |
| BE: | 0.38 in | T: | 1 |
| LM: | 7.76 | TAP Depth: | 0.69 in |
| G: | 1.06 | C: | 6.88 in |
| L: | 5.51 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.765 |
| Motor Frame Size: | 56 | Ratio: | 15:1 |
| Center Distance (in): | 2.38 | Input Diameter (in): | 0.75 in |
| Input HP: | 2.765 | Input Style: | Flexible Coupling Input |
| Frame Size: | 56C | Input RPM: | 1,750 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Style: | L |
| Assembly: | BM-L | Output Shaft Assembly Code: | L |
| Input Keyway: | 3/16 X 1.63 in | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Series Code: | NH | Output RPM: | 116.7 |
| Overhung Load: | 1,770 | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 x 1.75 |
| Output HP: | 2.439 | Series Style: | NH-BM-L |
| Input Keyway (C Face): | 3/16 x 3/32 | Mounting Style: | Base |
| Model Code: | BM824 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output Shaft Orientation: | L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,300 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1318 in/lbs |
General Specifications
| UPC: | 690310065013 | Weight: | 40.00 LB |

