Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM824-80-L-56
Part #:NH8240047.00
Catalog #:NH-BM824-80-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | O: | 2.91 in |
| F: | 2.13 | A: | 2.94 |
| G: | 1.06 | AJ: | 5.88 |
| Center Distance (in): | 2.38 in | BF: | 0.41 |
| T: | 1 | BE: | 0.38 in |
| BD: | 6.5 | J: | 4 in |
| AK: | 4.5 | C: | 6.88 in |
| L: | 5.51 in | K: | 2 in |
| I: | 3.77 in | LM: | 7.76 |
| N: | 4.88 | D: | 2.69 |
| TAP Depth: | 0.69 in | B: | 5.25 |
| H-Tap size: | 3/8 - 16 UNC in |
Technical Specifications
| Output Key: | 1/4 x 1.75 | Frame Size: | 56C |
| Output HP: | 0.288 | Output Shaft Orientation: | L |
| Output Diameter (in): | 1.000 in | Product Type: | Right Angle |
| Mounting Style: | Base | Input Diameter (in): | 0.75 in |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Motor Frame Size: | 56 | Center Distance (in): | 2.38 |
| Output Style: | L | Service Factor: | 1 |
| Output Shaft Assembly Code: | L | Gear Type: | Worm |
| Overhung Load: | 1,770 | Assembly: | BM-L |
| Series Code: | NH | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.455 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Keyway: | 3/16 X 1.63 in |
| Input Style: | Flexible Coupling Input | Input HP: | 0.455 |
| Reducer Style: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Series Style: | NH-BM-L | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Ratio: | 80:1 | Model Code: | BM824 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,300 lb | Output Torque Rating (in-lb): | 830 in/lbs |
General Specifications
| UPC: | 690310065082 | Weight: | 40.00 LB |

