Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM824-100-R-56
Part #:NH8240060.00
Catalog #:NH-BM824-100-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | O: | 2.91 in |
| TAP Depth: | 0.69 in | K: | 2 in |
| C: | 6.88 in | AK: | 4.5 |
| BE: | 0.38 in | F: | 2.13 |
| N: | 4.88 | L: | 5.51 in |
| B: | 5.25 | LM: | 7.76 |
| T: | 1 | U: | 0.75 in |
| BD: | 6.5 | G: | 1.06 |
| I: | 3.77 in | BF: | 0.41 |
| A: | 2.94 | H-Tap size: | 3/8 - 16 UNC in |
| Center Distance (in): | 2.38 in | J: | 4 in |
| D: | 2.69 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.307 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.38 | Input Bore (C Face): | 0.625 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Assembly Code: | R |
| Output HP: | 0.18 | Motor Frame Size: | 56 |
| Input Style: | Flexible Coupling Input | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | R | Ratio: | 100:1 |
| Assembly: | BM-R | Output Style: | R |
| Series Code: | NH | Frame Size: | 56C |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Mounting Style: | Base |
| Series Style: | NH-BM-R | Input Keyway: | 3/16 X 1.63 in |
| Input HP: | 0.307 | Gear Type: | Worm |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Output Key: | 1/4 x 1.75 | Input RPM: | 1,750 |
| Model Code: | BM824 | Output Diameter (in): | 1.000 in |
| Thrust Rating - output shaft: | 2091 | Overhung Load: | 1,770 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 648 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,300 lb |
General Specifications
| UPC: | 690310065204 | Weight: | 40.00 LB |

