Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM824-20-R-140
Part #:NH8240089.00
Catalog #:NH-BM824-20-R-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | A: | 2.94 |
| C: | 6.88 in | F: | 2.13 |
| O: | 2.91 in | L: | 5.51 in |
| D: | 2.69 | LM: | 7.76 |
| K: | 2 in | BF: | 0.41 |
| B: | 5.25 | TAP Depth: | 0.69 in |
| G: | 1.06 | AK: | 4.5 |
| J: | 4 in | BE: | 0.38 in |
| BD: | 6.5 | AJ: | 5.88 |
| T: | 1 | I: | 3.77 in |
| Center Distance (in): | 2.38 in | N: | 4.88 |
| H-Tap size: | 3/8 - 16 UNC in |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.75 in | Output Shaft Orientation: | R |
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 140 | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Output Style: | R |
| Output Key: | 1/4 x 1.75 | Frame Size: | 140TC |
| Input HP: | 2.326 | No. of Gear Reductions: | Single |
| Series Style: | NH-BM-R | Series Code: | NH |
| Reducer Style: | Worm - Right Angle | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Model Code: | BM824 | Overhung Load: | 1,770 |
| Input Style: | Flexible Coupling Input | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Product Type: | Right Angle | Output HP: | 1.972 |
| Ratio: | 20:1 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 2.326 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Mounting Style: | Base |
| Assembly: | BM-R | Output Diameter (in): | 1.000 in |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Assembly Code: | R | Center Distance (in): | 2.38 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1421 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,300 lb |
General Specifications
| UPC: | 690310065419 | Weight: | 40.00 LB |

