Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM824-30-R-140
Part #:NH8240091.00
Catalog #:NH-BM824-30-R-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | C: | 6.88 in |
| F: | 2.13 | G: | 1.06 |
| J: | 4 in | BF: | 0.41 |
| BD: | 6.5 | T: | 1 |
| B: | 5.25 | D: | 2.69 |
| TAP Depth: | 0.69 in | N: | 4.88 |
| U: | 0.75 in | A: | 2.94 |
| I: | 3.77 in | AK: | 4.5 |
| O: | 2.91 in | L: | 5.51 in |
| AJ: | 5.88 | H-Tap size: | 3/8 - 16 UNC in |
| LM: | 7.76 | BE: | 0.38 in |
| Center Distance (in): | 2.38 in |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.653 |
| Motor Frame Size: | 140 | Ratio Range: | 30:1 |
| Series Style: | NH-BM-R | Output Key: | 1/4 x 1.75 |
| Ratio: | 30:1 | Mounting Style: | Base |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP: | 1.653 |
| Output HP: | 1.317 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Style: | R | Shaft Seal Material: | Viton |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Service Factor: | 1 | Center Distance (in): | 2.38 |
| Assembly: | BM-R | Thrust Rating - output shaft: | 2091 |
| Input Keyway: | 3/16 X 1.63 in | Output RPM: | 58.3 |
| Input Style: | Flexible Coupling Input | Output Shaft Orientation: | R |
| Output Shaft Assembly Code: | R | No. of Gear Reductions: | Single |
| Series Code: | NH | Product Type: | Right Angle |
| Overhung Load: | 1,770 | Gear Type: | Worm |
| Model Code: | BM824 | Frame Size: | 140TC |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1423 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,300 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310065433 | Weight: | 40.00 LB |

