Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM824-5-D-140
Part #:NH8240097.00
Catalog #:NH-BM824-5-D-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | BD: | 6.5 |
| O*: | 2.69 in | A: | 2.94 |
| F: | 2.13 | BF: | 0.41 |
| U: | 0.75 in | O: | 2.91 in |
| I: | 3.77 in | D: | 2.69 |
| L: | 5.51 in | LM: | 7.76 |
| G: | 1.06 | Center Distance (in): | 2.38 in |
| TAP Depth: | 0.69 in | B: | 5.25 |
| N: | 4.88 | C: | 6.88 in |
| H-Tap size: | 3/8 - 16 UNC in | BE: | 0.38 in |
| J: | 4 in | AJ: | 5.88 |
| AK: | 4.5 | T: | 1 |
Technical Specifications
| Output Style: | D | Assembly: | BM-D |
| Output Diameter (in): | 1.000 in | Input Keyway: | 3/16 X 1.63 in |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Thrust Rating - output shaft: | 1451 |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 2.38 |
| Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Output HP: | 4.985 | Input Style: | Flexible Coupling Input |
| Input HP: | 5.323 | Reducer Style: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Series Code: | NH | Series Style: | NH-BM-D |
| Overhung Load: | 1,770 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.323 | Ratio Range: | 5:1 |
| Output RPM: | 350 | Mounting Style: | Base |
| Input RPM: | 1,750 | Model Code: | BM824 |
| Gear Type: | Worm | Output Key: | 1/4 x 1.75 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Motor Frame Size: | 140 |
| Output Shaft Orientation: | LR | Output Shaft Assembly Code: | D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,300 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 898 in/lbs |
General Specifications
| UPC: | 690310065471 | Weight: | 40.00 LB |

