Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM824-15-D-140
Part #:NH8240100.00
Catalog #:NH-BM824-15-D-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.38 in | U: | 0.75 in |
| C: | 6.88 in | BF: | 0.41 |
| O*: | 2.69 in | D: | 2.69 |
| T: | 1 | TAP Depth: | 0.69 in |
| O: | 2.91 in | K: | 2 in |
| BE: | 0.38 in | N: | 4.88 |
| H-Tap size: | 3/8 - 16 UNC in | L: | 5.51 in |
| I: | 3.77 in | LM: | 7.76 |
| AJ: | 5.88 | BD: | 6.5 |
| F: | 2.13 | B: | 5.25 |
| G: | 1.06 | AK: | 4.5 |
| J: | 4 in | A: | 2.94 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Output RPM: | 116.7 |
| Model Code: | BM824 | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Assembly: | BM-D |
| Input HP @ 1750 RPM: | 2.765 | Series Style: | NH-BM-D |
| Output Style: | D | Shaft Seal Material: | Viton |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 1.000 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140 | Center Distance (in): | 2.38 |
| Input Diameter (in): | 0.75 in | Input HP: | 2.765 |
| Thrust Rating - output shaft: | 2091 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Frame Size: | 140TC | Product Type: | Right Angle |
| Overhung Load: | 1,770 | Input Bore (C Face): | 0.875 |
| Input Keyway: | 3/16 X 1.63 in | Input Style: | Flexible Coupling Input |
| Mounting Style: | Base | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Output Shaft Orientation: | LR |
| Gear Type: | Worm | Series Code: | NH |
| Output Key: | 1/4 x 1.75 | Output HP: | 2.439 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1318 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,300 lb |
General Specifications
| UPC: | 690310065495 | Weight: | 40.00 LB |

