Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM824-5-R-180
Part #:NH8240121.00
Catalog #:NH-BM824-5-R-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.25 | O: | 2.91 in |
| Center Distance (in): | 2.38 in | BF: | 0.53 |
| BE1: | 0.5 in | N: | 4.88 |
| G: | 1.06 | A: | 2.94 |
| U: | 0.75 in | BD: | 9 |
| H-Tap size: | 3/8 - 16 UNC in | D: | 2.69 |
| L1: | 8.76 in | AJ: | 7.25 |
| T: | 1 | F: | 2.13 |
| K: | 2 in | AK: | 8.5 |
| C: | 6.88 in | L: | 5.51 in |
| I: | 3.77 in | TAP Depth: | 0.69 in |
| J: | 4 in |
Technical Specifications
| Gear Type: | Worm | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Key: | 1/4 x 1.75 | Assembly: | BM-R |
| Input HP: | 5.323 | Ratio: | 5:1 |
| Product Type: | Right Angle | Center Distance (in): | 2.38 |
| Output HP: | 4.985 | Output Diameter (in): | 1.000 in |
| Series Style: | NH-BM-R | No. of Gear Reductions: | Single |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output RPM: | 350 |
| Thrust Rating - output shaft: | 1451 | Reducer: | Worm - Right Angle |
| Overhung Load: | 1,770 | Model Code: | BM824 |
| Input Keyway: | 3/16 X 1.63 in | Input Style: | Flexible Coupling Input |
| Frame Size: | 180TC | Series Code: | NH |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 5.323 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Style: | R | Motor Frame Size: | 180 |
| Output Shaft Assembly Code: | R | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Mounting Style: | Base |
| Output Shaft Orientation: | R | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 898 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,300 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310065556 | Weight: | 40.00 LB |

