Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ824-60-D-56
Part #:NH8240178.00
Catalog #:NH-BMQ824-60-D-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | I: | 3.77 in |
| Center Distance (in): | 2.38 in | G: | 1.06 |
| BF: | 0.41 | C: | 6.88 in |
| D: | 2.69 | N: | 4.88 |
| A: | 2.94 | RQ: | 4.09 in |
| O*: | 2.69 in | J: | 4 in |
| H-Tap size: | 3/8 - 16 UNC in | LQ: | 4.63 in |
| TAP Depth: | 0.69 in | T: | 1 |
| BD: | 6.5 | AJ: | 5.88 |
| AK: | 4.5 | B: | 5.25 |
| O: | 2.91 in | K: | 2 in |
| BE: | 0.38 in |
Technical Specifications
| Model Code: | BMQ824 | Reducer Style: | Worm - Right Angle |
| Output Style: | D | Motor Frame Size: | 56 |
| Ratio Range: | 60:1 | Input HP: | 0.967 |
| Gear Type: | Worm | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Key: | 1/4 x 1.75 | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | LR | Output HP: | 0.656 |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | D |
| Assembly: | BMQ-D | Input Bore (C Face): | 0.625 |
| Series Style: | NH-BMQ-D | Thrust Rating - output shaft: | 2091 |
| Input HP @ 1750 RPM: | 0.967 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 1.000 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Overhung Load: | 1,770 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Frame Size: | 56C | Output RPM: | 29.2 |
| Center Distance (in): | 2.38 | Series Code: | NH |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Mounting Style: | Base | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1418 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,300 lb |
General Specifications
| UPC: | 690310065907 | Weight: | 38.00 LB |

