Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ824-30-R-140
Part #:NH8240199.00
Catalog #:NH-BMQ824-30-R-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | C: | 6.88 in |
| J: | 4 in | BF: | 0.41 |
| N: | 4.88 | D: | 2.69 |
| TAP Depth: | 0.69 in | K: | 2 in |
| RQ: | 4.09 in | AJ: | 5.88 |
| Center Distance (in): | 2.38 in | LQ: | 4.63 in |
| BD: | 6.5 | B: | 5.25 |
| I: | 3.77 in | A: | 2.94 |
| F: | 2.13 | AK: | 4.5 |
| H-Tap size: | 3/8 - 16 UNC in | O: | 2.91 in |
| BE: | 0.38 in | T: | 1 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 140 |
| Thrust Rating - output shaft: | 2091 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output RPM: | 58.3 |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Series Code: | NH | Overhung Load: | 1,770 |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Assembly: | BMQ-R | Service Factor: | 1 |
| Output Diameter (in): | 1.000 in | Output Shaft Orientation: | R |
| Frame Size: | 140TC | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Model Code: | BMQ824 |
| Output Shaft Assembly Code: | R | Center Distance (in): | 2.38 |
| Mounting Style: | Base | Ratio Range: | 30:1 |
| Output Key: | 1/4 x 1.75 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.653 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output HP: | 1.317 |
| Input HP: | 1.653 | Output Style: | R |
| Series Style: | NH-BMQ-R | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1423 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,300 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310066096 | Weight: | 38.00 LB |

