Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ824-7.5-L-180
Part #:NH8240218.00
Catalog #:NH-BMQ824-7.5-L-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H-Tap size: | 3/8 - 16 UNC in |
| I: | 3.77 in | TAP Depth: | 0.69 in |
| BF: | 0.53 | LQ1: | 5.06 in |
| C: | 6.88 in | J: | 4 in |
| RQ: | 4.56 in | AK: | 8.5 |
| G: | 1.06 | Center Distance (in): | 2.38 in |
| T: | 1 | BE1: | 0.5 in |
| B: | 5.25 | K: | 2 in |
| F: | 2.13 | O: | 2.91 in |
| N: | 4.88 | BD: | 9 |
| A: | 2.94 | D: | 2.69 |
Technical Specifications
| Series Style: | NH-BMQ-L | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Model Code: | BMQ824 |
| Frame Size: | 180TC | Output Shaft Assembly Code: | L |
| Output RPM: | 233.3 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.000 in | Output Key: | 1/4 x 1.75 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 3.992 |
| Center Distance (in): | 2.38 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Product Type: | Right Angle |
| Output HP: | 3.685 | Series Code: | NH |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Diameter (in): | 1.125 in |
| Input Style: | C-Face Quill | Overhung Load: | 1,770 |
| Thrust Rating - output shaft: | 1659 | Input HP: | 3.992 |
| Output Style: | L | Motor Frame Size: | 180 |
| Reducer Style: | Worm - Right Angle | Assembly: | BMQ-L |
| Mounting Style: | Base | Ratio Range: | 7.5:1 |
| Output Shaft Orientation: | L | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,300 lb |
| Output Torque Rating (in-lb): | 995 in/lbs |
General Specifications
| UPC: | 690310066232 | Weight: | 38.00 LB |

