Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ824-25-R-180
Part #:NH8240234.00
Catalog #:NH-BMQ824-25-R-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | A: | 2.94 |
| Center Distance (in): | 2.38 in | T: | 1 |
| B: | 5.25 | J: | 4 in |
| G: | 1.06 | AK: | 8.5 |
| LQ1: | 5.06 in | BF: | 0.53 |
| AJ: | 7.25 | K: | 2 in |
| RQ: | 4.56 in | N: | 4.88 |
| O: | 2.91 in | C: | 6.88 in |
| H-Tap size: | 3/8 - 16 UNC in | D: | 2.69 |
| TAP Depth: | 0.69 in | BD: | 9 |
| I: | 3.77 in | BE1: | 0.5 in |
Technical Specifications
| Output Style: | R | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180 | Series Code: | NH |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Ratio Range: | 25:1 | Mounting Style: | Base |
| Overhung Load: | 1,770 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Model Code: | BMQ824 |
| Thrust Rating - output shaft: | 2091 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer Style: | Worm - Right Angle |
| Assembly: | BMQ-R | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 2.38 |
| Input HP @ 1750 RPM: | 1.967 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output RPM: | 70 | Output Shaft Orientation: | R |
| Output HP: | 1.615 | Output Key: | 1/4 x 1.75 |
| Input Bore (C Face): | 1.125 | Ratio: | 25:1 |
| Product Type: | Right Angle | Input Diameter (in): | 1.125 in |
| Output Diameter (in): | 1.000 in | Shaft Seal Material: | Viton |
| Input HP: | 1.967 | Frame Size: | 180TC |
| Series Style: | NH-BMQ-R | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1454 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,300 lb |
General Specifications
| UPC: | 690310066294 | Weight: | 38.00 LB |

