Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-H824-15-H1-23
Part #:NH8240504.23
Catalog #:NH-H824-15-H1-23
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | L: | 5.51 in |
| AA: | 8.88 | G: | 1.94 |
| V: | 1.94 in | AF: | 0.19 |
| Center Distance (in): | 2.38 in | T: | 1.4375 |
| B: | 5.25 | I: | 3.77 in |
| AB: | 4.07 | LL: | 2.12 in |
| U: | 0.75 in | D: | 2.69 |
| H: | 0.53 in | P: | 1.88 in |
| AG: | 4.65 | M: | 2.38 |
| AD: | 4.16 | AE1: | 0.18 |
Technical Specifications
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Output Shaft Orientation: | H1 |
| Thrust Rating - output shaft: | 2091 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reducer Style: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.38 in | Ratio: | 15:1 |
| Input RPM: | 1,750 | Model Code: | H824 |
| Input HP: | 2.765 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Style: | H1 | Series Style: | NH-H-H1 |
| Center Distance (in): | 2.38 | Input HP @ 1750 RPM: | 2.765 |
| Output Diameter (in): | 1.4375 in | Assembly: | H-H1 |
| No. of Gear Reductions: | Single | Output HP: | 2.439 |
| Input Style: | Solid Shaft | Series Code: | NH |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output RPM: | 116.7 |
| Output Shaft Assembly Code: | H1 | Mounting Style: | Shaft Mount |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1318 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,300 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310066393 | Weight: | 36.00 LB |

