Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM824-30-H1-140-23
Part #:NH8240531.23
Catalog #:NH-HM824-30-H1-140-23
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AK: | 4.5 |
| AF: | 0.19 | AE1: | 0.18 |
| U: | 0.75 in | V: | 1.94 in |
| BE: | 0.38 in | G: | 1.94 |
| BF: | 0.41 | B: | 5.25 |
| T: | 1.438 | H: | 0.53 in |
| D: | 2.69 | BD: | 6.5 |
| AA: | 8.88 | AB: | 4.07 |
| AG: | 4.65 | Center Distance (in): | 2.38 in |
| AJ: | 5.88 | LM: | 7.76 |
| I: | 3.77 in | P: | 1.88 in |
| LL: | 2.12 in | L: | 5.51 in |
Technical Specifications
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Model Code: | HM824 |
| Output Style: | H1 | Series Style: | NH-HM-H1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 140TC | Reducer Style: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Ratio: | 30:1 |
| Assembly: | HM-H1 | Mounting Style: | Shaft Mount |
| Output RPM: | 58.3 | Input Bore (C Face): | 0.875 |
| Frame Size: | 140TC | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.653 | Series Code: | NH |
| Output Shaft Orientation: | H1 | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input HP: | 1.653 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.38 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.38 in |
| Ratio Range: | 30:1 | Output HP: | 1.317 |
| Bore Code: | 23 | Input Diameter (in): | 0.75 in |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,300 lb | Output Torque Rating (in-lb): | 1423 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310066843 | Weight: | 42.00 LB |

