Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM824-5-H1-180-23
Part #:NH8240537.23
Catalog #:NH-HM824-5-H1-180-23
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | B: | 5.25 |
| P: | 1.88 in | AG: | 4.65 |
| I: | 3.77 in | V: | 1.94 in |
| Center Distance (in): | 2.38 in | AA: | 8.88 |
| AE2: | 0.56 | H: | 0.53 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AF: | 0.19 | AJ: | 7.25 |
| G: | 1.94 | L: | 5.51 in |
| T: | 1.438 | AK: | 8.5 |
| AB: | 4.07 | LL: | 2.12 in |
| D: | 2.69 | AE1: | 0.18 |
| U: | 0.75 in | BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.323 | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 2.38 |
| Series Style: | NH-HM-H1 | Bore Code: | 23 |
| Output RPM: | 350 | Input Bore (C Face): | 1.125 |
| Series Code: | NH | Ratio Range: | 5:1 |
| Gear Type: | Worm | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input RPM: | 1,750 | Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Output HP: | 4.985 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1451 |
| Assembly: | HM-H1 | No. of Gear Reductions: | Single |
| Model Code: | HM824 | Output Shaft Orientation: | H1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.38 in |
| Output Style: | H1 | Output Key: | 3/8 X 3.00 |
| Mounting Style: | Shaft Mount | Input HP: | 5.323 |
| Ratio: | 5:1 | Input Diameter (in): | 0.75 in |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 898 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,300 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310066881 | Weight: | 42.00 LB |

