Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ824-25-H1-56-23
Part #:NH8240554.23
Catalog #:NH-HMQ824-25-H1-56-23
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AF: | 0.19 |
| T: | 1.438 | P: | 1.88 in |
| AG: | 4.65 | AB: | 4.07 |
| AA: | 8.88 | RQ: | 4.09 in |
| B: | 5.25 | H: | 0.53 in |
| BF: | 0.41 | BE: | 0.38 in |
| BD: | 6.5 | V: | 1.94 in |
| I: | 3.77 in | D: | 2.69 |
| LL: | 2.12 in | AE2: | 0.56 |
| G: | 1.94 | Center Distance (in): | 2.38 in |
| AK: | 4.5 | LQ: | 4.63 in |
Technical Specifications
| Series Code: | NH | Input HP: | 1.967 |
| Series Style: | NH-HMQ-H1 | Assembly: | HMQ-H1 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 1.967 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Output Shaft Orientation: | H1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Mounting Style: | Shaft Mount |
| Motor Frame Size: | 56 | Output Style: | H1 |
| Center Distance (in): | 2.38 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Model Code: | HMQ824 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Output RPM: | 70 | Input Bore (C Face): | 0.625 |
| Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Bore Code: | 23 |
| Output HP: | 1.615 | Ratio: | 25:1 |
| Thrust Rating - output shaft: | 2091 | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1454 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,300 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310067130 | Weight: | 40.00 LB |

