Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ824-40-H1-56-16
Part #:NH8240556.16
Catalog #:NH-HMQ824-40-H1-56-16
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AJ: | 5.88 |
| AB: | 4.07 | V: | 1.94 in |
| AE2: | 0.56 | BD: | 6.5 |
| D: | 2.69 | H: | 0.53 in |
| AF: | 0.19 | AA: | 8.88 |
| G: | 1.94 | I: | 3.77 in |
| RQ: | 4.09 in | P: | 1.88 in |
| BF: | 0.41 | LL: | 2.12 in |
| AG: | 4.65 | Center Distance (in): | 2.38 in |
| AK: | 4.5 | B: | 5.25 |
| LQ: | 4.63 in | BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Bore Code: | 16 | Mounting Style: | Shaft Mount |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Series Code: | NH | Center Distance (in): | 2.38 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Output HP: | 0.994 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP @ 1750 RPM: | 1.342 |
| Output Style: | H1 | Model Code: | HMQ824 |
| Ratio: | 40:1 | Output Shaft Orientation: | H1 |
| Series Style: | NH-HMQ-H1 | Assembly: | HMQ-H1 |
| Input HP: | 1.342 | Thrust Rating - output shaft: | 2091 |
| Ratio Range: | 40:1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,300 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1433 in/lbs |
General Specifications
| UPC: | 690310067192 | Weight: | 40.00 LB |

