Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ824-25-H1-140-23
Part #:NH8240566.23
Catalog #:NH-HMQ824-25-H1-140-23
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.56 |
| G: | 1.94 | AF: | 0.19 |
| LL: | 2.12 in | T: | 1.438 |
| B: | 5.25 | BF: | 0.41 |
| I: | 3.77 in | BD: | 6.5 |
| BE: | 0.38 in | D: | 2.69 |
| LQ: | 4.63 in | H: | 0.53 in |
| Center Distance (in): | 2.38 in | RQ: | 4.09 in |
| AG: | 4.65 | V: | 1.94 in |
| P: | 1.88 in | AA: | 8.88 |
| AB: | 4.07 | AJ: | 5.88 |
Technical Specifications
| Model Code: | HMQ824 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Style: | NH-HMQ-H1 |
| Center Distance (in): | 2.38 | Input HP: | 1.967 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 1.967 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Mounting Style: | Shaft Mount |
| Output HP: | 1.615 | Bore Code: | 23 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Output RPM: | 70 |
| Series Code: | NH | Reducer: | Worm - Right Angle |
| Frame Size: | 140TC | Output Style: | H1 |
| Motor Frame Size: | 140 | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Output Shaft Orientation: | H1 |
| Assembly: | HMQ-H1 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | H1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 1,300 lb |
| Output Torque Rating (in-lb): | 1454 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310067666 | Weight: | 40.00 LB |

