Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ824-40-H1-140-23
Part #:NH8240568.23
Catalog #:NH-HMQ824-40-H1-140-23
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 1.94 |
| I: | 3.77 in | AB: | 4.07 |
| P: | 1.88 in | AJ: | 5.88 |
| AE2: | 0.56 | BD: | 6.5 |
| AA: | 8.88 | AF: | 0.19 |
| D: | 2.69 | B: | 5.25 |
| H: | 0.53 in | Center Distance (in): | 2.38 in |
| V: | 1.94 in | AG: | 4.65 |
| BE: | 0.38 in | LQ: | 4.63 in |
| LL: | 2.12 in | AK: | 4.5 |
| T: | 1.438 | RQ: | 4.09 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Mounting Style: | Shaft Mount |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Gear Type: | Worm | Series Style: | NH-HMQ-H1 |
| Input HP: | 1.342 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.342 |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Style: | H1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Series Code: | NH | Product Type: | Right Angle |
| Output HP: | 0.994 | Output Shaft Assembly Code: | H1 |
| Frame Size: | 140TC | Output Shaft Orientation: | H1 |
| Thrust Rating - output shaft: | 2091 | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140 | Assembly: | HMQ-H1 |
| Ratio: | 40:1 | Model Code: | HMQ824 |
| Center Distance (in): | 2.38 | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1433 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,300 lb |
General Specifications
| UPC: | 690310067758 | Weight: | 40.00 LB |

