Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B826-100-L
Part #:NH8260012.00
Catalog #:NH-B826-100-L
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | J: | 4 in |
| Center Distance (in): | 2.63 in | N: | 5.25 |
| C: | 7.38 in | K: | 2 in |
| B: | 5.75 | G: | 1.06 |
| O: | 3.28 in | TAP Depth: | 0.69 in |
| U: | 0.75 in | M: | 2.38 |
| D: | 2.94 | L: | 6.07 in |
| H-Tap size: | 3/8 - 16 UNC in | F: | 2.13 |
| A: | 2.88 | I: | 4.34 in |
Technical Specifications
| Assembly: | B-L | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.125 in |
| Reducer Style: | Worm - Right Angle | Output RPM: | 17 |
| Output HP: | 0.236 | Reducer: | Worm - Right Angle |
| Output Style: | L | Input Style: | Solid Shaft |
| Series Code: | NH | Input Keyway: | 3/16 X 1.63 in |
| Input HP @ 1750 RPM: | 0.386 | Model Code: | B826 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Mounting Style: | Base |
| Output Shaft Orientation: | L | Input HP: | 0.386 |
| Output Key: | 1/4 x 1.75 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Series Style: | NH-B-L | Output Shaft Assembly Code: | L |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 2091 | Overhung Load: | 1,625 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Center Distance (in): | 2.63 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,750 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 851 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310068137 | Weight: | 44.00 LB |

