Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B826-40-R
Part #:NH8260020.00
Catalog #:NH-B826-40-R
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | U: | 0.75 in |
| H-Tap size: | 3/8 - 16 UNC in | N: | 5.25 |
| TAP Depth: | 0.69 in | F: | 2.13 |
| B: | 5.75 | M: | 2.38 |
| T: | 1.125 | O: | 3.28 in |
| J: | 4 in | C: | 7.38 in |
| I: | 4.34 in | G: | 1.06 |
| Center Distance (in): | 2.63 in | D: | 2.94 |
| K: | 2 in | A: | 2.88 |
Technical Specifications
| Output Shaft Assembly Code: | R | Input HP: | 1.695 |
| Series Style: | NH-B-R | Reducer Style: | Worm - Right Angle |
| Center Distance (in): | 2.63 | Shaft Seal Material: | Viton |
| Model Code: | B826 | Input RPM: | 1,750 |
| Output Shaft Orientation: | R | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 40:1 | Output RPM: | 43 |
| Series Code: | NH | Output Key: | 1/4 x 1.75 |
| Thrust Rating - output shaft: | 2091 | Mounting Style: | Base |
| Input HP @ 1750 RPM: | 1.695 | Output HP: | 1.287 |
| Input Keyway: | 3/16 X 1.63 in | Output Style: | R |
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Ratio: | 40:1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Overhung Load: | 1,625 |
| No. of Gear Reductions: | Single | Assembly: | B-R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1854 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,750 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310068205 | Weight: | 44.00 LB |

