Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B826-60-R
Part #:NH8260022.00
Catalog #:NH-B826-60-R
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | TAP Depth: | 0.69 in |
| J: | 4 in | M: | 2.38 |
| U: | 0.75 in | O: | 3.28 in |
| T: | 1.125 | H-Tap size: | 3/8 - 16 UNC in |
| N: | 5.25 | F: | 2.13 |
| K: | 2 in | Center Distance (in): | 2.63 in |
| G: | 1.06 | B: | 5.75 |
| D: | 2.94 | A: | 2.88 |
| C: | 7.38 in | I: | 4.34 in |
Technical Specifications
| Input HP: | 1.216 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Style: | R |
| Output Shaft Orientation: | R | Ratio Range: | 60:1 |
| Output RPM: | 29 | Overhung Load: | 1,625 |
| Gear Type: | Worm | Series Code: | NH |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Output Shaft Assembly Code: | R | Output Key: | 1/4 x 1.75 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP @ 1750 RPM: | 1.216 |
| Reducer Style: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Mounting Style: | Base | Input Keyway: | 3/16 X 1.63 in |
| Thrust Rating - output shaft: | 2091 | Series Style: | NH-B-R |
| Input Style: | Solid Shaft | Assembly: | B-R |
| Output HP: | 0.835 | Model Code: | B826 |
| Center Distance (in): | 2.63 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,750 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1805 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310068229 | Weight: | 44.00 LB |

