Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM826-20-R-56
Part #:NH8260053.00
Catalog #:NH-BM826-20-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | B: | 5.75 |
| TAP Depth: | 0.69 in | LM: | 8.32 |
| BF: | 0.41 | N: | 5.25 |
| T: | 1.125 | BD: | 6.5 |
| AK: | 4.5 | AJ: | 5.88 |
| F: | 2.13 | BE: | 0.38 in |
| J: | 4 in | O: | 3.28 in |
| G: | 1.06 | H-Tap size: | 3/8 - 16 UNC in |
| L: | 6.07 in | U: | 0.75 in |
| D: | 2.94 | I: | 4.34 in |
| A: | 2.88 | Center Distance (in): | 2.63 in |
| C: | 7.38 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Model Code: | BM826 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.63 in | Frame Size: | 56C |
| Assembly: | BM-R | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2091 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | R |
| Overhung Load: | 1,625 | Series Code: | NH |
| Motor Frame Size: | 56 | Center Distance (in): | 2.63 |
| Series Style: | NH-BM-R | Mounting Style: | Base |
| Input HP: | 2.965 | Output RPM: | 87 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output HP: | 2.549 |
| Input Diameter (in): | 0.75 in | Ratio: | 20:1 |
| Output Style: | R | Output Key: | 1/4 x 1.75 |
| Input HP @ 1750 RPM: | 2.965 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Output Shaft Orientation: | R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1836 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,750 lb |
General Specifications
| UPC: | 690310068502 | Weight: | 48.00 LB |

