Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM826-7.5-L-140
Part #:NH8260074.00
Catalog #:NH-BM826-7.5-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 7.38 in | LM: | 8.32 |
| TAP Depth: | 0.69 in | Center Distance (in): | 2.63 in |
| I: | 4.34 in | T: | 1.125 |
| L: | 6.07 in | AK: | 4.5 |
| BD: | 6.5 | G: | 1.06 |
| AJ: | 5.88 | H-Tap size: | 3/8 - 16 UNC in |
| BF: | 0.41 | U: | 0.75 in |
| BE: | 0.38 in | K: | 2 in |
| N: | 5.25 | D: | 2.94 |
| A: | 2.88 | O: | 3.28 in |
| F: | 2.13 | B: | 5.75 |
| J: | 4 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.956 |
| Output Shaft Assembly Code: | L | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 x 1.75 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Ratio: | 7.5:1 |
| Series Style: | NH-BM-L | Thrust Rating - output shaft: | 1609 |
| Motor Frame Size: | 140 | Input Keyway: | 3/16 X 1.63 in |
| Overhung Load: | 1,625 | Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | L |
| Service Factor: | 1 | Output RPM: | 233 |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | BM826 |
| Input HP: | 4.956 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Reducer Style: | Worm - Right Angle |
| Output Style: | L | Gear Type: | Worm |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | BM-L | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Center Distance (in): | 2.63 |
| Mounting Style: | Base | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Series Code: | NH | Output HP: | 4.571 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1235 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,750 lb |
General Specifications
| UPC: | 690310068694 | Weight: | 48.00 LB |

