Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM826-50-R-140
Part #:NH8260093.00
Catalog #:NH-BM826-50-R-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | BE: | 0.38 in |
| L: | 6.07 in | F: | 2.13 |
| D: | 2.94 | K: | 2 in |
| Center Distance (in): | 2.63 in | T: | 1.125 |
| AJ: | 5.88 | G: | 1.06 |
| I: | 4.34 in | H-Tap size: | 3/8 - 16 UNC in |
| BD: | 6.5 | TAP Depth: | 0.69 in |
| BF: | 0.41 | B: | 5.75 |
| U: | 0.75 in | LM: | 8.32 |
| AK: | 4.5 | O: | 3.28 in |
| A: | 2.88 | C: | 7.38 in |
| N: | 5.25 |
Technical Specifications
| Model Code: | BM826 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Assembly Code: | R | Assembly: | BM-R |
| Output HP: | 1.023 | Frame Size: | 140TC |
| Output Diameter (in): | 1.125 in | Series Code: | NH |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140 | Thrust Rating - output shaft: | 2091 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Output Key: | 1/4 x 1.75 | Output RPM: | 35 |
| Input HP: | 1.42 | Mounting Style: | Base |
| Input Keyway: | 3/16 X 1.63 in | Input HP @ 1750 RPM: | 1.42 |
| Output Shaft Orientation: | R | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.63 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Input Diameter (in): | 0.75 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load: | 1,625 | Output Style: | R |
| Series Style: | NH-BM-R | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,750 lb | Output Torque Rating (in-lb): | 1843 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310068878 | Weight: | 48.00 LB |

