Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM826-7.5-D-140
Part #:NH8260098.00
Catalog #:NH-BM826-7.5-D-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.25 | K: | 2 in |
| AJ: | 5.88 | J: | 4 in |
| G: | 1.06 | O: | 3.28 in |
| D: | 2.94 | BD: | 6.5 |
| U: | 0.75 in | T: | 1.125 |
| A: | 2.88 | BF: | 0.41 |
| AK: | 4.5 | L: | 6.07 in |
| I: | 4.34 in | LM: | 8.32 |
| H-Tap size: | 3/8 - 16 UNC in | C: | 7.38 in |
| B: | 5.75 | F: | 2.13 |
| BE: | 0.38 in | Center Distance (in): | 2.63 in |
| TAP Depth: | 0.69 in | O*: | 3.07 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Center Distance (in): | 2.63 | Thrust Rating - output shaft: | 1609 |
| Reducer: | Worm - Right Angle | Series Code: | NH |
| Ratio: | 7.5:1 | Motor Frame Size: | 140 |
| Input RPM: | 1,750 | Series Style: | NH-BM-D |
| Input Keyway: | 3/16 X 1.63 in | Output Key: | 1/4 x 1.75 |
| Output RPM: | 233 | Output Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 4.956 | Reducer Style: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Mounting Style: | Base |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Frame Size: | 140TC |
| Overhung Load: | 1,625 | Output Style: | D |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | D | Assembly: | BM-D |
| Input Bore (C Face): | 0.875 | Input Diameter (in): | 0.75 in |
| Output Shaft Orientation: | LR | Output HP: | 4.571 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input HP: | 4.956 | Model Code: | BM826 |
| Ratio Range: | 7.5:1 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,750 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1235 in/lbs |
General Specifications
| UPC: | 690310068915 | Weight: | 48.00 LB |

