Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM826-10-D-140
Part #:NH8260099.00
Catalog #:NH-BM826-10-D-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.07 in | AJ: | 5.88 |
| BF: | 0.41 | U: | 0.75 in |
| BE: | 0.38 in | A: | 2.88 |
| I: | 4.34 in | B: | 5.75 |
| H-Tap size: | 3/8 - 16 UNC in | LM: | 8.32 |
| T: | 1.125 | C: | 7.38 in |
| N: | 5.25 | G: | 1.06 |
| L: | 6.07 in | AK: | 4.5 |
| O: | 3.28 in | BD: | 6.5 |
| D: | 2.94 | J: | 4 in |
| TAP Depth: | 0.69 in | K: | 2 in |
| F: | 2.13 | Center Distance (in): | 2.63 in |
Technical Specifications
| Output HP: | 4.097 | Output Key: | 1/4 x 1.75 |
| Product Type: | Right Angle | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Series Style: | NH-BM-D | Reducer Style: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 10:1 |
| Mounting Style: | Base | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Assembly: | BM-D |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.63 in | Output Style: | D |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 4.492 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Input HP: | 4.492 | Center Distance (in): | 2.63 |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Model Code: | BM826 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140 | Output Shaft Orientation: | LR |
| Overhung Load: | 1,625 | Thrust Rating - output shaft: | 1762 |
| Series Code: | NH | Frame Size: | 140TC |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1475 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,750 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310068922 | Weight: | 48.00 LB |

