Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM826-10-L-180
Part #:NH8260111.00
Catalog #:NH-BM826-10-L-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | L: | 6.07 in |
| F: | 2.13 | O: | 3.28 in |
| B: | 5.75 | BE1: | 0.5 in |
| BD: | 9 | G: | 1.06 |
| H-Tap size: | 3/8 - 16 UNC in | D: | 2.94 |
| TAP Depth: | 0.69 in | I: | 4.34 in |
| J: | 4 in | Center Distance (in): | 2.63 in |
| C: | 7.38 in | AK: | 8.5 |
| A: | 2.88 | AJ: | 7.25 |
| N: | 5.25 | T: | 1.125 |
| BF: | 0.53 | L1: | 9.32 in |
| K: | 2 in |
Technical Specifications
| Series Code: | NH | Output Shaft Orientation: | L |
| Motor Frame Size: | 180 | Frame Size: | 180TC |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Assembly: | BM-L | Reducer Style: | Worm - Right Angle |
| Center Distance (in): | 2.63 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 x 1.75 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 10:1 | Output HP: | 4.097 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 1762 | Overhung Load: | 1,625 |
| Input HP @ 1750 RPM: | 4.492 | Input Keyway: | 3/16 X 1.63 in |
| Shaft Seal Material: | Viton | Model Code: | BM826 |
| Input Style: | Flexible Coupling Input | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Type: | Right Angle | Output RPM: | 175 |
| Service Factor: | 1 | Mounting Style: | Base |
| Output Style: | L | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Series Style: | NH-BM-L |
| Input HP: | 4.492 | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,750 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1475 in/lbs |
General Specifications
| UPC: | 690310069004 | Weight: | 48.00 LB |

