Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM826-15-L-180
Part #:NH8260112.00
Catalog #:NH-BM826-15-L-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.63 in | J: | 4 in |
| AK: | 8.5 | L1: | 9.32 in |
| F: | 2.13 | BF: | 0.53 |
| BE1: | 0.5 in | B: | 5.75 |
| D: | 2.94 | U: | 0.75 in |
| K: | 2 in | L: | 6.07 in |
| G: | 1.06 | H-Tap size: | 3/8 - 16 UNC in |
| BD: | 9 | O: | 3.28 in |
| I: | 4.34 in | N: | 5.25 |
| AJ: | 7.25 | T: | 1.125 |
| TAP Depth: | 0.69 in | C: | 7.38 in |
| A: | 2.88 |
Technical Specifications
| Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Assembly Code: | L | Ratio Range: | 15:1 |
| Model Code: | BM826 | Center Distance (in): | 2.63 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180 |
| Mounting Style: | Base | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Orientation: | L | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Output HP: | 3.216 |
| Input HP @ 1750 RPM: | 3.614 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 x 1.75 | Service Factor: | 1 |
| Output RPM: | 116 | Input Bore (C Face): | 1.125 |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Style: | NH-BM-L |
| Ratio: | 15:1 | Series Code: | NH |
| Assembly: | BM-L | Input HP: | 3.614 |
| Overhung Load: | 1,625 | Thrust Rating - output shaft: | 2069 |
| Output Style: | L | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1737 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,750 lb |
General Specifications
| UPC: | 690310069011 | Weight: | 48.00 LB |

