Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM826-20-L-180
Part #:NH8260113.00
Catalog #:NH-BM826-20-L-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 7.38 in | J: | 4 in |
| B: | 5.75 | U: | 0.75 in |
| BE1: | 0.5 in | TAP Depth: | 0.69 in |
| L: | 6.07 in | L1: | 9.32 in |
| BF: | 0.53 | D: | 2.94 |
| O: | 3.28 in | T: | 1.125 |
| A: | 2.88 | N: | 5.25 |
| F: | 2.13 | K: | 2 in |
| AJ: | 7.25 | AK: | 8.5 |
| I: | 4.34 in | BD: | 9 |
| G: | 1.06 | Center Distance (in): | 2.63 in |
| H-Tap size: | 3/8 - 16 UNC in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Thrust Rating - output shaft: | 2091 |
| Input Diameter (in): | 0.75 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Output HP: | 2.549 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Style: | L | Output RPM: | 87 |
| Input HP @ 1750 RPM: | 2.965 | Motor Frame Size: | 180 |
| Overhung Load: | 1,625 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Orientation: | L |
| Output Shaft Assembly Code: | L | Input Bore (C Face): | 1.125 |
| Input HP: | 2.965 | Series Style: | NH-BM-L |
| Input Keyway: | 3/16 X 1.63 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | BM-L |
| Frame Size: | 180TC | Series Code: | NH |
| Model Code: | BM826 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Reducer Style: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 x 1.75 | Mounting Style: | Base |
| Ratio Range: | 20:1 | Center Distance (in): | 2.63 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,750 lb | Output Torque Rating (in-lb): | 1836 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310069028 | Weight: | 48.00 LB |

