Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM826-5-R-180
Part #:NH8260121.00
Catalog #:NH-BM826-5-R-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | AJ: | 7.25 |
| C: | 7.38 in | U: | 0.75 in |
| AK: | 8.5 | K: | 2 in |
| F: | 2.13 | BE1: | 0.5 in |
| BD: | 9 | BF: | 0.53 |
| H-Tap size: | 3/8 - 16 UNC in | Center Distance (in): | 2.63 in |
| L: | 6.07 in | O: | 3.28 in |
| G: | 1.06 | D: | 2.94 |
| B: | 5.75 | L1: | 9.32 in |
| I: | 4.34 in | T: | 1.125 |
| N: | 5.25 | J: | 4 in |
| A: | 2.88 |
Technical Specifications
| Input HP: | 6.693 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input HP @ 1750 RPM: | 6.693 | Center Distance (in): | 2.63 |
| Overhung Load: | 1,625 | Input Keyway: | 3/16 X 1.63 in |
| Service Factor: | 1 | Motor Frame Size: | 180 |
| Series Style: | NH-BM-R | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 x 1.75 | Input Style: | Flexible Coupling Input |
| Output HP: | 6.276 | Frame Size: | 180TC |
| Output RPM: | 350 | Output Shaft Orientation: | R |
| Model Code: | BM826 | Output Shaft Assembly Code: | R |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Style: | R | Assembly: | BM-R |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Mounting Style: | Base |
| Ratio: | 5:1 | Input Bore (C Face): | 1.125 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | NH | Reducer Style: | Worm - Right Angle |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1420 | Input Diameter (in): | 0.75 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,750 lb |
| Output Torque Rating (in-lb): | 1130 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310069066 | Weight: | 48.00 LB |

