Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM826-10-R-180
Part #:NH8260123.00
Catalog #:NH-BM826-10-R-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | BF: | 0.53 |
| K: | 2 in | F: | 2.13 |
| TAP Depth: | 0.69 in | C: | 7.38 in |
| AK: | 8.5 | U: | 0.75 in |
| AJ: | 7.25 | N: | 5.25 |
| L1: | 9.32 in | A: | 2.88 |
| L: | 6.07 in | H-Tap size: | 3/8 - 16 UNC in |
| Center Distance (in): | 2.63 in | T: | 1.125 |
| D: | 2.94 | O: | 3.28 in |
| BE1: | 0.5 in | J: | 4 in |
| B: | 5.75 | I: | 4.34 in |
| BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output HP: | 4.097 | Output Key: | 1/4 x 1.75 |
| Assembly: | BM-R | Center Distance (in): | 2.63 |
| Output Shaft Assembly Code: | R | Output Diameter (in): | 1.125 in |
| Reducer Style: | Worm - Right Angle | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input HP: | 4.492 | Model Code: | BM826 |
| Mounting Style: | Base | Ratio: | 10:1 |
| Output Shaft Orientation: | R | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.492 |
| Series Style: | NH-BM-R | Input Keyway (C Face): | 1/4 x 1/8 |
| Frame Size: | 180TC | Input Keyway: | 3/16 X 1.63 in |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1762 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 180 |
| No. of Gear Reductions: | Single | Overhung Load: | 1,625 |
| Series Code: | NH | Ratio Range: | 10:1 |
| Gear Type: | Worm | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | Output Style: | R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,750 lb | Output Torque Rating (in-lb): | 1475 in/lbs |
General Specifications
| UPC: | 690310069080 | Weight: | 48.00 LB |

