Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM826-15-R-180
Part #:NH8260124.00
Catalog #:NH-BM826-15-R-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | T: | 1.125 |
| AJ: | 7.25 | Center Distance (in): | 2.63 in |
| L1: | 9.32 in | BE1: | 0.5 in |
| TAP Depth: | 0.69 in | F: | 2.13 |
| D: | 2.94 | H-Tap size: | 3/8 - 16 UNC in |
| U: | 0.75 in | G: | 1.06 |
| L: | 6.07 in | N: | 5.25 |
| B: | 5.75 | BF: | 0.53 |
| AK: | 8.5 | C: | 7.38 in |
| BD: | 9 | J: | 4 in |
| A: | 2.88 | K: | 2 in |
| O: | 3.28 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180 |
| Thrust Rating - output shaft: | 2069 | Reducer Style: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Mounting Style: | Base |
| Output Diameter (in): | 1.125 in | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output RPM: | 116 | Input HP @ 1750 RPM: | 3.614 |
| Ratio Range: | 15:1 | Output Shaft Orientation: | R |
| Shaft Seal Material: | Viton | Assembly: | BM-R |
| Output Shaft Assembly Code: | R | Input HP: | 3.614 |
| Center Distance (in): | 2.63 | Input Bore (C Face): | 1.125 |
| Overhung Load: | 1,625 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Output HP: | 3.216 | Reducer: | Worm - Right Angle |
| Output Style: | R | Series Style: | NH-BM-R |
| Model Code: | BM826 | Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.63 in | Series Code: | NH |
| Output Key: | 1/4 x 1.75 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,750 lb | Output Torque Rating (in-lb): | 1737 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310069097 | Weight: | 48.00 LB |

