Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM826-10-D-180
Part #:NH8260135.00
Catalog #:NH-BM826-10-D-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.28 in | C: | 7.38 in |
| A: | 2.88 | AJ: | 7.25 |
| BD: | 9 | L1: | 9.32 in |
| G: | 1.06 | I: | 4.34 in |
| L: | 6.07 in | TAP Depth: | 0.69 in |
| BF: | 0.53 | U: | 0.75 in |
| T: | 1.125 | D: | 2.94 |
| F: | 2.13 | B: | 5.75 |
| H-Tap size: | 3/8 - 16 UNC in | O*: | 3.07 in |
| N: | 5.25 | K: | 2 in |
| J: | 4 in | BE1: | 0.5 in |
| AK: | 8.5 | Center Distance (in): | 2.63 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Assembly Code: | D |
| Center Distance (in): | 2.63 | Product Type: | Right Angle |
| Ratio: | 10:1 | Output Key: | 1/4 x 1.75 |
| Series Code: | NH | Frame Size: | 180TC |
| Gear Type: | Worm | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 4.492 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Input Keyway: | 3/16 X 1.63 in |
| Series Style: | NH-BM-D | Assembly: | BM-D |
| Output Shaft Orientation: | LR | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Mounting Style: | Base |
| Input HP: | 4.492 | Output Diameter (in): | 1.125 in |
| Motor Frame Size: | 180 | Model Code: | BM826 |
| Output Style: | D | Input RPM: | 1,750 |
| Output HP: | 4.097 | Overhung Load: | 1,625 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Diameter (in): | 0.75 in |
| Reducer Style: | Worm - Right Angle | Thrust Rating - output shaft: | 1762 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1475 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,750 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310069141 | Weight: | 48.00 LB |

